Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCFL201 UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCFL201-8 UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCFL202 UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCFL202-10 UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCFL203 UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC201 | N/A UC201-8 | N/A UC202 | N/A UC202-10 | N/A UC203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| UPC Code | N/A 087796074033 | N/A 087796074057 | N/A 087796074156 | N/A 087796074446 | N/A 087796074507 | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Two-Bolt Flange | |||||||||
| Total Length H | N/A 113 mm4.449 in | |||||||||
| Total Height L | N/A 60 mm2.362 in | |||||||||
| Housing Width A | N/A 25.5 mm1.004 in | |||||||||
| Bolt Hole Spacing J | N/A 90 mm3.543 in | |||||||||
| Bolt Hole Size N | N/A 12 mm0.472 in | |||||||||
| Flange Thickness A1 | N/A 11 mm0.433 in | |||||||||
| Center of Bearing from Housing End A2 | N/A 15 mm0.591 in | |||||||||
| Inner Ring Width B | N/A 31 mm1.22 in | |||||||||
| Center of Bearing from Bearing End S | N/A 12.7 mm0.5 in | |||||||||
| Dimension A0 | N/A 33.3 mm1.313 in | |||||||||
| Bolt Size | N/A M10 | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.5 Kg1.1 lb | |||||||||
|
|
||||||||||