Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Unit of Measure
Items
Mounted Bearings_U-Series_UKFL205

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKFL205

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKFL205

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKFL205

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKFL205

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Two-Bolt Flange
Total Length H N/A 130 mm5.118 in N/A 130 mm5.118 in N/A 148 mm5.827 in N/A 148 mm5.827 in N/A 161 mm6.339 in
Total Height L N/A 68 mm2.677 in N/A 68 mm2.677 in N/A 80 mm3.15 in N/A 80 mm3.15 in N/A 90 mm3.543 in
Housing Width A N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 31 mm1.22 in N/A 31 mm1.22 in N/A 34 mm1.339 in
Bolt Hole Spacing J N/A 99 mm3.898 in N/A 99 mm3.898 in N/A 117 mm4.606 in N/A 117 mm4.606 in N/A 130 mm5.118 in
Bolt Hole Size N N/A 16 mm0.63 in
Flange Thickness A1 N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 14 mm0.551 in
Center of Bearing from Housing End A2 N/A 16 mm0.63 in N/A 16 mm0.63 in N/A 18 mm0.709 in N/A 18 mm0.709 in N/A 19 mm0.748 in
Center of Bearing from Bearing End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Dimension A0 N/A 36 mm1.406 in N/A 36 mm1.406 in N/A 39.5 mm1.563 in N/A 39.5 mm1.563 in N/A 43 mm1.688 in
Bolt Size N/A M14
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 0.7 Kg1.5 lb N/A 0.7 Kg1.5 lb N/A 1 Kg2.1 lb N/A 1 Kg2.1 lb N/A 1.3 Kg2.9 lb
  • 1 Purchase the Adapter Sleeve separately