UC 200 Wide Inner Ring Ball Bearings - Set Screw LockingU Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
UC201 UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
UC201-8 UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
UC202 UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
UC202-10 UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
UC203 UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Bore Type
N/ACylindrical bore
Bearing Type
N/ABall Bearing
Shaft Size d
N/A12 mm
N/A1/2 in
N/A15 mm
N/A5/8 in
N/A17 mm
Outside Diameter D
N/A1.85 in47 mm
Outside Ring Width C
N/A0.630 in16 mm
Radius r
N/A0.024 in0.6 mm
Groove Position C1
N/A0.153 in3.9 mm
Center of Bearing from End S
N/A0.5 in12.7 mm
Dimension S1
N/A0.720 in18.3 mm
Set Screw Distance S2
N/A0.197 in5 mm
Set Screw Size
N/AM6×0.75
N/A1/4-28UNF
N/AM6×0.75
N/A1/4-28UNF
N/AM6×0.75
Number of Set Screws
N/A2
Angle between Set Screws
N/A120 º
Static Load Rating
N/A1495 lbf6650 N
Dynamic Load Rating
N/A2878 lbf12800 N
Weight
N/A0.2 Kg0.5 lb
Locking Device
N/ASet Screw Locking
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.