Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
Unit of Measure
Items
Mounted Bearings_U-Series_UEL205

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UEL205

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UEL205

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UEL205

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UEL205

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Outside Diameter D N/A 47 mm1.850 in
Inside Ring Width B N/A 34.2 mm1.346 in
Outside Ring Width C N/A 16 mm0.630 in
Radius r N/A 1 mm0.039 in
Groove Position C1 N/A 4 mm0.157 in
Center of Bearing from End S N/A 17.1 mm0.673 in
Set Screw Size N/A M6x0.75 N/A 1/4-28UNF N/A M6x0.75 N/A 1/4-28UNF N/A M6x0.75
Number of Set Screws N/A 1
Dimension d1 N/A 33.3 mm1.311 in
Dimension B1 N/A 43.7 mm1.72 in
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Material N/A Bearing Steel
Weight N/A 0.3 Kg0.6 lb
Locking Style N/A Eccentric Locking Collar