Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UK205 - HE2305 UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking |
UK205 - H2305 UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking |
UK206 - H2306 UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking |
UK206 - HE2306 UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking |
UK207 - HS2307 UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking |
|||||
| Bore Type | N/A Tapered bore | |||||||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 25 mm | N/A 1 in | N/A 1 1/8 in | |||||
| Adapter Sleeve Number1 | N/A HE2305 | N/A H2305 | N/A H2306 | N/A HE2306 | N/A HS2307 | |||||
| Material | N/A Bearing Steel | |||||||||
| Outside Diameter D | N/A 52 mm2.047 in | N/A 52 mm2.047 in | N/A 62 mm2.441 in | N/A 62 mm2.441 in | N/A 72 mm2.835 in | |||||
| Inside Ring Width B | N/A 24 mm0.945 in | N/A 24 mm0.945 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 30 mm1.181 in | |||||
| Outside Ring Width C | N/A 17 mm0.669 in | N/A 17 mm0.669 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 20 mm0.787 in | |||||
| Radius r | N/A 1.1 mm0.043 in | |||||||||
| Groove Position C1 | N/A 4.5 mm0.177 in | N/A 4.5 mm0.177 in | N/A 5 mm0.197 in | N/A 5 mm0.197 in | N/A 5.7 mm0.224 in | |||||
| Dimension B1 | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | |||||
| Static Load Rating | N/A 7900 N1765 lbf | N/A 7900 N1765 lbf | N/A 11300 N2540 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | |||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | |||||
| Weight | N/A 0.2 Kg0.4 lb | N/A 0.2 Kg0.4 lb | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.4 Kg0.9 lb | |||||
| Locking Style | N/A Adapter Sleeve Locking | |||||||||
|
||||||||||