Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Designed for maintenence-free, continuous engagement, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
ujt28

PT Tech UJT28, Torque Limiting Coupling

ujt28

PT Tech UJT228, 2-Disc Torque Limiting Coupling

ujt28

PT Tech UJT328, 3-Disc Torque Limiting Coupling
Max Torque N/A 2292 lb·ft N/A 4584 lb·ft N/A 6876 lb·ft
Total Inertia N/A 17.4 lb·ft² N/A 19.4 lb·ft² N/A 21.5 lb·ft²
Output Inertia N/A 2.4 lb·ft² N/A 2.7 lb·ft² N/A 3.2 lb·ft²
Weight N/A 94 lb N/A 104 lb N/A 114 lb
Outside Diameter N/A 365.0 mm
Overall Length N/A 82.0 mm N/A 90.17 mm N/A 91.40 mm
Between Flange Faces N/A 74.93 mm N/A 86.87 mm N/A 93.98 mm
Input Mounting Configuration N/A 1710 N/A 1810 N/A 1810
Output Mounting Configuration N/A 1710 N/A 1810 N/A 1810