Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514413063 U Type without Keyway, Short Version - Inch (Imperial) Bores |
68514426096 U Type without Keyway, Short Version - Inch (Imperial) Bores |
68514444777 U Type without Keyway, Short Version - Inch (Imperial) Bores |
68514413103 U Type without Keyway, Short Version - Inch (Imperial) Bores |
68514444809 U Type without Keyway, Short Version - Inch (Imperial) Bores |
|||||
| Description | N/A U25S-CP-5/16X5/16-NKW BE | N/A U25S-CP-1/4X1/4-NKW BE | N/A U25S-CP-3/16X3/16-NKW BE | N/A U37S-CP-3/8X3/8-NKW BE | N/A U37S-CP-1/4X3/8-NKW BE | |||||
| Bore Size | N/A 5/16 x 5/16 in | N/A 1/4 x 1/4 in | N/A 3/16 x 3/16 in | N/A 3/8 x 3/8 in | N/A 1/4 x 3/8 in | |||||
| Hub Style | N/A Short | |||||||||
| Type | N/A Shaft-to-Shaft | |||||||||
| Hub Size | N/A U25S | N/A U25S | N/A U25S | N/A U37S | N/A U37S | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 6-32 | N/A 6-32 | N/A 6-32 | N/A 10-24 | N/A 10-24 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Weight | N/A 0.09 lb | N/A 0.09 lb | N/A 0.10 lb | N/A 0.22 lb | N/A 0.22 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.10 lb | N/A 0.10 lb | N/A 0.10 lb | N/A 0.27 lb | N/A 0.27 lb | |||||
| Dimension HD | N/A 0.730 in18.54 mm | N/A 0.730 in18.54 mm | N/A 0.730 in18.54 mm | N/A 0.860 in21.84 mm | N/A 0.860 in21.84 mm | |||||
| Overall Length | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.650 in41.91 mm | N/A 1.650 in41.91 mm | |||||
| Pin Location (Dimension SL) | N/A 0.160 in | N/A 0.160 in | N/A 0.160 in | N/A 0.250 in | N/A 0.250 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 34.00 in·lb | N/A 34.00 in·lb | N/A 34.00 in·lb | N/A 39.00 in·lb | N/A 39.00 in·lb | |||||
| Length thru Bore | N/A 0.320 in8.13 mm | N/A 0.320 in8.13 mm | N/A 0.320 in8.13 mm | N/A 0.520 in13.21 mm | N/A 0.520 in13.21 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.125 in3.00 mm | N/A 0.125 in3.00 mm | N/A 0.125 in3.00 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | |||||
| Bore Dia. [Max] | N/A 0.313 in8.00 mm | N/A 0.313 in8.00 mm | N/A 0.313 in8.00 mm | N/A 0.375 in10.00 mm | N/A 0.375 in10.00 mm | |||||
| Max. Speed | N/A 30000.00 rpm | |||||||||
| Axial Misalignment (∆ Ka) | N/A 0.015 in0.38 mm | |||||||||
| Max. Parallel Misalignment | N/A 0.007 in0.18 mm | N/A 0.007 in0.18 mm | N/A 0.007 in0.18 mm | N/A 0.009 in0.23 mm | N/A 0.009 in0.23 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 1.07 º | N/A 1.07 º | N/A 1.07 º | N/A 1.09 º | N/A 1.09 º | |||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | |||||||||
| Rated HP at 100 rpm | N/A 0.05 hp | N/A 0.05 hp | N/A 0.05 hp | N/A 0.06 hp | N/A 0.06 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 0.53290 in³ | N/A 0.53290 in³ | N/A 0.53290 in³ | N/A 1.22034 in³ | N/A 1.22034 in³ | |||||
|
|
||||||||||