Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
U Type Shaft-to-Shaft
    The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
    This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Unit of Measure
Items
U Type Uniflex Couplings w/ Keyway, Regular Version, Shaft-to-Shaft Configuration - Imperial

U Type with Keyway, Short Version - Inch (Imperial) Bores

U Type Uniflex Couplings w/ Keyway, Regular Version, Shaft-to-Shaft Configuration - Imperial

U Type with Keyway, Short Version - Inch (Imperial) Bores

U Type Uniflex Couplings w/ Keyway, Regular Version, Shaft-to-Shaft Configuration - Imperial

U Type with Keyway, Short Version - Inch (Imperial) Bores

U Type Uniflex Couplings w/ Keyway, Regular Version, Shaft-to-Shaft Configuration - Imperial

U Type with Keyway, Short Version - Inch (Imperial) Bores

U Type Uniflex Couplings w/ Keyway, Regular Version, Shaft-to-Shaft Configuration - Imperial

U Type with Keyway, Short Version - Inch (Imperial) Bores
Description  N/A U50S-CP-1/2X1/2 N/A U37S-CP-1/4X3/8-NKW NSS PH RH N/A U62S-CP-1/2X1/2 N/A U62S-CP-1/2X5/8 N/A U62S-CP-5/8X5/8
Bore Size    N/A 1/2 x 1/2 in N/A 1/4 x 3/8 in N/A 1/2 x 1/2 in N/A 1/2 x 5/8 in N/A 5/8 x 5/8 in
Hub Style N/A Short
Type N/A Shaft-to-Shaft
Hub Size N/A U50S N/A U37S N/A U62S N/A U62S N/A U62S
Material N/A Steel
Set Screw Thread Size (Dimension T) N/A 1/4-20 N/A 10-24 & Puller Hole N/A 1/4-20 N/A 1/4-20 N/A 1/4-20
Keyway Size (W x D) N/A 1/8 x 1/16 in N/A 1/16 x 1/32 & Puller Hole in N/A 1/8 x 1/16 in N/A 1/8 x 1/16 & 3/16 x 3/32 in N/A 3/16 x 3/32 in
Weight N/A 0.36 lb N/A 0.22 lb N/A 0.61 lb N/A 0.61 lb N/A 0.61 lb
Weight (Complete Coupling w/ Max. Bores) N/A 0.36 lb N/A N/A 0.78 lb N/A 0.78 lb N/A 0.78 lb
Dimension HD N/A 1.040 in26.42 mm N/A 0.860 in21.84 mm N/A 1.420 in36.07 mm N/A 1.420 in36.07 mm N/A 1.420 in36.07 mm
Overall Length N/A 1.820 in46.23 mm N/A 2.060 in52.32 mm N/A 2.280 in57.91 mm N/A 2.280 in57.91 mm N/A 2.280 in57.91 mm
Pin Location (Dimension SL) N/A 0.310 in N/A N/A 0.38 in N/A 0.38 in N/A 0.38 in
Color N/A Gray/Metallic
Operating Temperature Range N/A -40 to 250 ºF
Max. Torque N/A 82 in·lb N/A 39.00 in·lb N/A 126.00 in·lb N/A 126.00 in·lb N/A 126.00 in·lb
Length thru Bore N/A 0.500 in12.70 mm N/A 0.520 in13.21 mm N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm
Bore Type N/A Finished Bore
Min. Bore (Dimensions ID1/ID2) N/A 0.313 in8.00 mm N/A 0.250 in6.35 mm N/A 0.313 in8.00 mm N/A 0.313 in8.00 mm N/A 0.313 in8.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.500 in12.70 mm N/A 0.375 in9.53 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm
Max. Speed N/A 30000.00 rpm N/A 30000.00 rpm N/A 20000.00 rpm N/A 20000.00 rpm N/A 20000.00 rpm
Axial Misalignment (∆ Ka) N/A 0.010 in0.25 mm N/A 0.020 in0.51 mm N/A 0.020 in0.51 mm N/A 0.020 in0.51 mm N/A 0.020 in0.51 mm
Max. Parallel Misalignment N/A 0.014 in0.36 mm N/A 0.014 in0.36 mm N/A 0.019 in0.48 mm N/A 0.019 in0.48 mm N/A 0.019 in0.48 mm
Wind-Up Angle at Nominal Torque N/A 1.05 º N/A 1.78 º N/A 0.85 º N/A 0.85 º N/A 0.85 º
Wind-Up Angle at Max. Torque N/A 3.00 º N/A 4.5 º N/A 3.00 º N/A 3.00 º N/A 3.00 º
Rated HP at 100 rpm N/A 0.13 hp N/A 0.06 hp N/A 0.20 hp N/A 0.20 hp N/A 0.20 hp
# of Set Screws Required per Hub N/A 1
Cubic inches N/A 1.96851 in³ N/A 1.52358 in³ N/A 4.59739 in³ N/A 4.59739 in³ N/A 4.59739 in³