Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514444209 RRU Type Hubs with Keyway - Inch (Imperial) Bores |
68514444210 RRU Type Hubs with Keyway - Inch (Imperial) Bores |
68514446480 RRU Type Hubs with Keyway - Inch (Imperial) Bores |
68514413750 RRU Type Hubs with Keyway - Inch (Imperial) Bores |
||||
| Description | N/A RRU50-HUB-5/8-3/16X3/32KW | N/A RRU50-HUB-7/8-3/16X3/32KW | N/A RRU75-HUB-3/4-3/16X3/32KW | N/A RRU75-HUB-1-1/4-1/4X1/8KW | ||||
| Bore Size | N/A 5/8 in | N/A 7/8 in | N/A 3/4 in | N/A 1 1/4 in | ||||
| Hub Style | N/A RRU Hub | |||||||
| Coupling Type | N/A Drop-Out | |||||||
| Coupling | N/A RRU50 | N/A RRU50 | N/A RRU75 | N/A RRU75 | ||||
| Material | N/A Steel | |||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 | |||||||
| Keyway Size (W x D) | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | ||||
| Overall Length | N/A 3.520 in89.41 mm | N/A 3.520 in89.41 mm | N/A 4.270 in108.46 mm | N/A 4.270 in108.46 mm | ||||
| Color | N/A Gray/Metallic | |||||||
| Max. Torque | N/A 82.00 in·lb | N/A 82.00 in·lb | N/A 175.00 in·lb | N/A 175.00 in·lb | ||||
| Bore Type | N/A Finished Bore | |||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.375 in9.53 mm | |||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.25 in31.75 mm | N/A 1.25 in31.75 mm | ||||
| Max. Speed | N/A 30000.00 rpm | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | ||||
| Dimension BC | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | ||||
| Dimension D | N/A 1.880 in47.75 mm | N/A 1.880 in47.75 mm | N/A 2.380 in60.45 mm | N/A 2.380 in60.45 mm | ||||
| Dimension FD | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | ||||
| Dimension FL1 | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | ||||
| Dimension HD | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | ||||
| Dimension HL | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.250 in31.75 mm | N/A 1.250 in31.75 mm | ||||
| Dimension S | N/A 1.560 in39.62 mm | N/A 1.560 in39.62 mm | N/A 1.810 in45.97 mm | N/A 1.810 in45.97 mm | ||||
| Pin Location (Dimension SL) | N/A 0.500 in | N/A 0.500 in | N/A 0.620 in | N/A 0.620 in | ||||
| Pin Size | N/A 1/8 in | |||||||
| Max. Recommended End Play | N/A 0.035 in0.89 mm | N/A 0.035 in0.89 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | ||||
| Max. Parallel Offset | N/A 0.021 in0.53 mm | N/A 0.021 in0.53 mm | N/A 0.028 in0.71 mm | N/A 0.028 in0.71 mm | ||||
| Max. Angular Offset | N/A 4.50 º | |||||||
| Wind-Up Angle at Max. Torque | N/A 1.82 º | |||||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.13 hp | N/A 0.28 hp | N/A 0.28 hp | ||||
| # of Set Screws Required per Hub | N/A 1 | |||||||
| Cubic inches | N/A 4.00000 in³ | N/A 4.00000 in³ | N/A 7.81250 in³ | N/A 7.81250 in³ | ||||
| Normal Temperature Range | N/A -40 to 240 ºF | |||||||
| Max. Torque | N/A 82 in·lb | N/A 82 in·lb | N/A 175 in·lb | N/A 175 in·lb | ||||
| Weight | N/A 0.60 lb | N/A 0.60 lb | N/A 0.90 lb | N/A 0.90 lb | ||||
|
|
||||||||