Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514413015 U Type without Keyway, Regular Version - Inch (Imperial) Bores |
68514413040 U Type without Keyway, Regular Version - Inch (Imperial) Bores |
68514426095 U Type without Keyway, Regular Version - Inch (Imperial) Bores |
68514413074 U Type without Keyway, Regular Version - Inch (Imperial) Bores |
68514413084 U Type without Keyway, Regular Version - Inch (Imperial) Bores |
|||||
| Description | N/A U18-CP-1/4X1/4-NKW BE | N/A U25R-CP-5/16X5/16-NKW BE | N/A U25R-CP-1/4X1/4-NKW BE | N/A U37R-CP-1/4X1/4-NKW BE | N/A U37R-CP-3/8X3/8-NKW BE | |||||
| Bore Size | N/A 1/4 x 1/4 in | N/A 5/16 x 5/16 in | N/A 1/4 x 1/4 in | N/A 1/4 x 1/4 in | N/A 3/8 x 3/8 in | |||||
| Hub Style | N/A Regular | |||||||||
| Type | N/A Shaft-to-Shaft | |||||||||
| Hub Size | N/A U18R | N/A U25R | N/A U25R | N/A U37R | N/A U37R | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 6-32 | N/A 6-32 | N/A 6-32 | N/A 10-24 | N/A 10-24 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Weight | N/A 0.06 lb | N/A 0.09 lb | N/A 0.10 lb | N/A 0.27 lb | N/A 0.27 lb | |||||
| Dimension HD | N/A 0.610 in15.50 mm | N/A 0.730 in18.54 mm | N/A 0.730 in18.54 mm | N/A 0.860 in21.84 mm | N/A 0.860 in21.84 mm | |||||
| Overall Length | N/A 1 in25.4 mm | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 2.060 in52.32 mm | N/A 2.060 in52.32 mm | |||||
| Pin Location (Dimension SL) | N/A 0.160 in | N/A 0.160 in | N/A 0.160 in | N/A 0.250 in | N/A 0.250 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 18.00 in·lb | N/A 34.00 in·lb | N/A 34.00 in·lb | N/A 39.00 in·lb | N/A 39.00 in·lb | |||||
| Length thru Bore | N/A 0.310 in7.87 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.520 in13.21 mm | N/A 0.520 in13.21 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.125 in3.00 mm | N/A 0.125 in3.00 mm | N/A 0.125 in3.00 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.250 in6.35 mm | N/A 0.313 in7.95 mm | N/A 0.313 in7.95 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | |||||
| Max. Speed | N/A 30000.00 rpm | |||||||||
| Axial Misalignment (∆ Ka) | N/A 0.010 in0.25 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | |||||
| Max. Parallel Misalignment | N/A 0.008 in0.20 mm | N/A 0.011 in0.28 mm | N/A 0.011 in0.28 mm | N/A 0.014 in0.36 mm | N/A 0.014 in0.36 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 1.80 º | N/A 1.80 º | N/A 1.80 º | N/A 1.78 º | N/A 1.78 º | |||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | N/A 4.5 º | N/A 4.5 º | N/A 4.5 º | N/A 4.5 º | |||||
| Rated HP at 100 rpm | N/A 0.03 hp | N/A 0.05 hp | N/A 0.05 hp | N/A 0.06 hp | N/A 0.06 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 0.37210 in³ | N/A 0.79935 in³ | N/A 0.79935 in³ | N/A 1.52358 in³ | N/A 1.52358 in³ | |||||
|
|
||||||||||