Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514476538 Curved Jaw Clamping Hub w/ Double Slot w/o Keyway |
68514476539 Curved Jaw Clamping Hub w/ Double Slot w/o Keyway |
68514476513 Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) |
68514476514 Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) |
68514476523 Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) |
|||||
| Description | N/A GS38/45B-HUB-AL-1-3/4-DSC | N/A GS38/45B-HUB-AL-1-1/2-DSC | N/A GS19/24B-HUB-AL-7/8-CWK | N/A GS19/24B-HUB-AL-5/8-CWK | N/A GS19/24B-HUB-AL-1/2-CWK | |||||
| Bore Size | N/A 1 3/4 in | N/A 1 1/2 in | N/A 7/8 in | N/A 5/8 in | N/A 1/2 in | |||||
| Hub Style | N/A B | |||||||||
| Type | N/A Curved Jaw Coupling Hubs | |||||||||
| Spider Size | N/A 38/45 | N/A 38/45 | N/A 19/24 | N/A 19/24 | N/A 19/24 | |||||
| Hub Material | N/A Aluminum | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A M8 | N/A M8 | N/A M6 | N/A M6 | N/A M6 | |||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A | |||||||||
| Keyway Size (W x D) | N/A | |||||||||
| Length thru Bore | N/A 1.770 in44.96 mm | N/A 1.770 in44.96 mm | N/A 0.980 in24.89 mm | N/A 0.980 in24.89 mm | N/A 0.980 in24.89 mm | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 3.150 in80.00 mm | N/A 3.150 in80.00 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | |||||
| Overall Coupling Length | N/A 4.490 in114.05 mm | N/A 4.490 in114.05 mm | N/A 2.6 in66.04 mm | N/A 2.6 in66.04 mm | N/A 2.6 in66.04 mm | |||||
| Color | N/A Silver | |||||||||
| Normal Temperature Range (with 92 Shore A spider) | N/A -40 to 194 ºF | |||||||||
| Max Temp (with 92 Shore A spider) | N/A -50 to 248 ºF | |||||||||
| Nominal Torque (with 92 Shore A spider) | N/A 1680 in·lb | N/A 1680 in·lb | N/A 88.00 in·lb | N/A 88.00 in·lb | N/A 88.00 in·lb | |||||
| Max Torque (with 92 Shore A spider) | N/A 3360 in·lb | N/A 3360 in·lb | N/A 177.00 in·lb | N/A 177.00 in·lb | N/A 177.00 in·lb | |||||
| Clamping Bolt Style Coupling Torque | N/A 221.25 in·lb | N/A 221.25 in·lb | N/A 92.93 in·lb | N/A 92.93 in·lb | N/A 92.93 in·lb | |||||
| Bore Type | N/A Solid | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.75 in44 mm | N/A 1.75 in44 mm | N/A .938 in23.8 mm | N/A .938 in23.8 mm | N/A .938 in23.8 mm | |||||
| Max. Speed | N/A 4750 rpm | N/A 4750 rpm | N/A 9550 rpm | N/A 9550 rpm | N/A 9550 rpm | |||||
| Dimension CL | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | N/A .08 in2.03 mm | N/A .08 in2.03 mm | N/A .08 in2.03 mm | |||||
| Dimension G | N/A 0.940 in23.88 mm | N/A 0.940 in23.88 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | |||||
| Dimension HD | N/A 3.15 in80.01 mm | N/A 3.15 in80.01 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | |||||
| Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) | N/A 0.790 in | N/A 0.790 in | N/A 0.470 in | N/A 0.470 in | N/A 0.470 in | |||||
| Dimension TH | N/A 0.160 in4.06 mm | N/A 0.160 in4.06 mm | N/A .12 in3.05 mm | N/A .12 in3.05 mm | N/A .12 in3.05 mm | |||||
| Clamping Bolt Style Coupling Bolt Size | N/A M8 | N/A M8 | N/A M6 | N/A M6 | N/A M6 | |||||
| Coupling Type | N/A Jaw | |||||||||
| Weight | N/A 1.3 lb | N/A 1.3 lb | N/A 0.15 lb | N/A 0.15 lb | N/A 0.15 lb | |||||
| Cubic inches | N/A 17.56283 in³ | N/A 17.56283 in³ | N/A 1.36455 in³ | N/A 1.36455 in³ | N/A 1.36455 in³ | |||||
|
|
||||||||||