The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
69790405307 Grid Coupling Tapered Components - Cover, Vertical Style - Imperial |
69790405308 Grid Coupling Tapered Components - Cover, Vertical Style - Imperial |
69790405309 Grid Coupling Tapered Components - Cover, Vertical Style - Imperial |
69790405310 Grid Coupling Tapered Components - Cover, Vertical Style - Imperial |
69790405311 Grid Coupling Tapered Components - Cover, Vertical Style - Imperial |
|||||
| Description | N/A 1020-CVR SET 2PC-VERT IN | N/A 1030-CVR SET 2PC-VERT IN | N/A 1040-CVR SET 2PC-VERT IN | N/A 1050-CVR SET 2PC-VERT IN | N/A 1060-CVR SET 2PC-VERT IN | |||||
| Height | N/A 4.380 in | N/A 4.750 in | N/A 5.06 in | N/A 5.810 in | N/A 6.38 in | |||||
| Depth | N/A 1.920 in | N/A 2.000 in | N/A 2.060 in | N/A 2.480 in | N/A 2.540 in | |||||
| Width | N/A 4.380 in | N/A 4.750 in | N/A 5.060 in | N/A 5.810 in | N/A 6.380 in | |||||
| Type | N/A Grid | |||||||||
| Material | N/A Aluminum | |||||||||
| Weight | N/A 1.00 lb | N/A 1.51 lb | N/A 1.61 lb | N/A 3.00 lb | N/A 2.81 lb | |||||
| Cover Style | N/A Vertical | |||||||||
| Outside Diameter | N/A 4.380 in111.25 mm | N/A 4.750 in120.65 mm | N/A 5.060 in128.52 mm | N/A 5.810 in147.57 mm | N/A 6.380 in162.05 mm | |||||
| Color | N/A Silver | |||||||||
| Dimension L (Vertical Style Cover) | N/A 1.920 in48.77 mm | N/A 2.000 in50.80 mm | N/A 2.060 in52.32 mm | N/A 2.480 in62.99 mm | N/A 2.540 in64.52 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1060 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2060H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1060H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2060V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1060V | |||||
| Cubic inches | N/A 36.83405 in³ | N/A 45.12500 in³ | N/A 52.74342 in³ | N/A 83.71513 in³ | N/A 103.38918 in³ | |||||
|
|
||||||||||