The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
69790412130 Grid Coupling Hub |
69790412153 Grid Coupling Hub w/ Keyway |
69790411694 Grid Coupling Hub w/ Keyway |
69790491272 Grid Coupling Hub w/ Keyway & Puller Hole |
69790412221 Grid Coupling Hub w/ Keyway & Puller Hole |
|||||
| Description | N/A 1050-HUB-13T 8/16DP-2SS90 | N/A 1030-HUB-1-5/16-5/16X5/32KW | N/A 1070-HUB-1-5/16-5/16X5/32KW | N/A 1100-HUB-2.4365-5/8X5/16KW | N/A 1110-HUB-2-3/4-5/8X5/16KW | |||||
| Bore Size | N/A | N/A 1 5/16 in | N/A 1 5/16 in | N/A | N/A 2 3/4 in | |||||
| Lovejoy® Grid Coupling Size | N/A 1050 | N/A 1030 | N/A 1070 | N/A 1100 | N/A 1110 | |||||
| Type | N/A Grid Coupling | |||||||||
| Hub Material | N/A 1045 Steel | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 10-24 | N/A 8-32 | N/A 1/4-20 | N/A No Setscrew | N/A 1/2-13 | |||||
| Keyway Size (W x D) | N/A No Keyway | N/A 5/16 x 5/32 in | N/A 5/16 x 5/32 in | N/A 5/8 x 5/16 in | N/A 5/8 x 5/16 in | |||||
| Height | N/A 2.630 in | N/A 1.940 in | N/A 3.440 in | N/A 5.590 in | N/A 6.310 in | |||||
| Length thru Bore | N/A 0.104 in | N/A 0.076 in | N/A 0.135 in | N/A 0.220 in | N/A 0.248 in | |||||
| Width | N/A 2.630 in | N/A 1.940 in | N/A 3.440 in | N/A 5.590 in | N/A 6.310 in | |||||
| Length thru Bore | N/A 2.380 in60.45 mm | N/A 1.880 in47.75 mm | N/A 3.000 in76.20 mm | N/A 4.750 in120.65 mm | N/A 5.000 in127.00 mm | |||||
| Style | N/A Spline Bore | N/A Bored | N/A Bored | N/A Bored | N/A Bored | |||||
| Dimension HD | N/A 2.630 in66.80 mm | N/A 1.940 in49.28 mm | N/A 3.440 in87.38 mm | N/A 5.590 in142.00 mm | N/A 6.310 in160.27 mm | |||||
| Color | N/A Gray/Metallic | |||||||||
| Bore Type | N/A Spline Bore | N/A Finished Bore and Keyway | N/A Finished Bore and Keyway | N/A Finished Bore and Keyway | N/A Finished Bore and Keyway | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.750 in19.05 mm | N/A 1.625 in41.28 mm | N/A 1.625 in41.28 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.875 in47.63 mm | N/A 1.375 in34.93 mm | N/A 2.500 in63.50 mm | N/A 4.000 in101.60 mm | N/A 4.500 in114.30 mm | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1050T10 | N/A 1030T10 | N/A 1070T10 | N/A 1100T10 | N/A 1110T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2050H | N/A GF2030H | N/A GF2070H | N/A GF2100H | N/A GF2110H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1050T10 | N/A 1030T10 | N/A 1070T10 | N/A 1100T10 | N/A 1110T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1050H | N/A 1030H | N/A 1070H | N/A 1100H | N/A 1110H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1050T20 | N/A 1030T20 | N/A 1070T20 | N/A 1100T20 | N/A 1110T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2050V | N/A GF2030V | N/A GF2070V | N/A GF2100V | N/A GF2110V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1050T20 | N/A 1030T20 | N/A 1070T20 | N/A 1100T20 | N/A 1110T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1050V | N/A 1030V | N/A 1070V | N/A 1100V | N/A 1110V | |||||
| Cubic inches | N/A 16.46219 in³ | N/A 7.07555 in³ | N/A 35.50073 in³ | N/A 148.42818 in³ | N/A 199.08010 in³ | |||||
| Weight | N/A 2.29 lb | N/A 1.01 lb | N/A 7.61 lb | N/A 35.76 lb | N/A 39.11 lb | |||||
|
|
||||||||||