Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway & Puller Hole

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway & Puller Hole

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway & Puller Hole
Description  N/A 1050-HUB-45MMH7-14X3.8MMKW N/A 1090-HUB-2.3590/2.3605-18X4.4MMKW-1SS N/A 1100-HUB-70MMP7-20X4.9MMKW N/A 1100-HUB-80MMP7-22X5.4MMKW N/A 1170-HUB-200MMH7-45X15MMKW-2SS180
Bore Size  N/A 45.00 mm N/A N/A 70.00 mm N/A 80.00 mm N/A 200.00 mm
Lovejoy® Grid Coupling Size N/A 1050 N/A 1090 N/A 1100 N/A 1100 N/A 1170
Type N/A Grid Coupling
Hub Material N/A 1045 Steel
Set Screw Style Coupling Size (Dimension T) N/A M6 x 6 N/A M10 x 10 N/A No Setscrew N/A No Setscrew N/A M24 x 40
Keyway Size (W x D) N/A 14 X 3.8 mm N/A 18 X 4.4 mm N/A 20 x 4.9 mm N/A 22 X 5.4 mm N/A 45 x 15 mm
Height N/A 2.630 in N/A 4.880 in N/A 5.590 in N/A 5.590 in N/A 14.000 in
Length thru Bore N/A 0.104 in N/A 0.192 in N/A 0.220 in N/A 0.220 in N/A 0.551 in
Width N/A 2.630 in N/A 4.880 in N/A 5.590 in N/A 5.590 in N/A 14.000 in
Length thru Bore N/A 2.380 in60.45 mm N/A 3.880 in98.55 mm N/A 4.750 in120.65 mm N/A 4.750 in120.65 mm N/A 8.500 in215.90 mm
Style N/A Bored
Dimension HD N/A 2.630 in66.80 mm N/A 4.880 in123.95 mm N/A 5.590 in142.00 mm N/A 5.590 in142.00 mm N/A 14.000 in355.6 mm
Color N/A Gray/Metallic
Bore Type N/A Finished Bore and Keyway
Min. Bore (Dimensions ID1/ID2) N/A 0.512 in13.00 mm N/A 1.000 in25.40 mm N/A 1.614 in41.00 mm N/A 1.614 in41.00 mm N/A 4.173 in106.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.890 in48.00 mm N/A 3.500 in88.90 mm N/A 4.016 in102 mm N/A 4.016 in102 mm N/A 10.000 in254.00 mm
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1050T10 N/A 1090T10 N/A 1100T10 N/A 1100T10 N/A
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2050H N/A GF2090H N/A GF2100H N/A GF2100H N/A
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1050T10 N/A 1090T10 N/A 1100T10 N/A 1100T10 N/A
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1050H N/A 1090H N/A 1100H N/A 1100H N/A
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1050T20 N/A 1090T20 N/A 1100T20 N/A 1100T20 N/A
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2050V N/A GF2090V N/A GF2100V N/A GF2100V N/A
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1050T20 N/A 1090T20 N/A 1100T20 N/A 1100T20 N/A
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1050V N/A 1090V N/A 1100V N/A 1100V N/A
Weight N/A 2.44 lb N/A 18.02 lb N/A 27.72 lb N/A 25.22 lb N/A 305.84 lb
Cubic inches N/A 16.46219 in³ N/A 92.39969 in³ N/A 148.42818 in³ N/A 148.42818 in³ N/A 1665.99667 in³