The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
69790405780 Grid Coupling Hubs - Metric Bore / Keyway |
69790405781 Grid Coupling Hubs - Metric Bore / Keyway |
69790405782 Grid Coupling Hubs - Metric Bore / Keyway |
69790405783 Grid Coupling Hubs - Metric Bore / Keyway |
69790405784 Grid Coupling Hubs - Metric Bore / Keyway |
|||||
| Description | N/A 1020-HUB-14MMH7-5X2.3MMKW | N/A 1020-HUB-15MMH7-5X2.3MMKW | N/A 1020-HUB-16MMH7-5X2.3MMKW | N/A 1020-HUB-19MMH7-6X2.8MMKW | N/A 1020-HUB-20MMH7-6X2.8MMKW | |||||
| Bore Size | N/A 14.00 mm | N/A 15 mm | N/A 16.00 mm | N/A 19.00 mm | N/A 20.00 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1020 | |||||||||
| Type | N/A Grid Coupling | |||||||||
| Hub Material | N/A Alloy Steel | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 8-32 | |||||||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.500 in12.70 mm | |||||||||
| Keyway Size (W x D) | N/A 5 x 2.3 mm | N/A 5 x 2.3 mm | N/A 5 x 2.3 mm | N/A 6 x 2.8 mm | N/A 6 x 2.8 mm | |||||
| Height | N/A 1.560 in | |||||||||
| Width | N/A 1.560 in | |||||||||
| Length thru Bore | N/A 1.880 in47.75 mm | |||||||||
| Style | N/A Bored | |||||||||
| Overall Length | N/A 3.880 in98.50 mm | |||||||||
| Outside Diameter (Horiontal Style Cover) | N/A 4.000 in101.60 mm | |||||||||
| Outside Diameter (Vertical Style Cover) | N/A 4.380 in111.30 mm | |||||||||
| Color | N/A Gray/Metallic | |||||||||
| Nominal Torque | N/A 460.00 in·lb52.00 N·m | |||||||||
| Bore Type | N/A Finished Bore and Keyway | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.500 in12 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.125 in28.00 mm | |||||||||
| Max. Speed (Horizontal Style Cover) | N/A 4500.00 rpm | |||||||||
| Max. Speed (Vertical Style Cover) | N/A 6000.00 rpm | |||||||||
| Dimension FD | N/A 2.500 in63.50 mm | |||||||||
| Dimension FL | N/A 0.380 in9.65 mm | |||||||||
| Dimension HD | N/A 1.560 in39.70 mm | |||||||||
| Dimension G1 | N/A 0.118 in3.00 mm | |||||||||
| Dimension L (Horizontal Style Cover) | N/A 2.620 in66.55 mm | |||||||||
| Dimension L (Vertical Style Cover) | N/A 0.960 in24.38 mm | |||||||||
| Max. Parallel Misalignment at Installation (Dimension P) | N/A 0.0060 in | |||||||||
| Max. Parallel Misalignment during Operation (Dimension P) | N/A 0.012 in | |||||||||
| Dimension R | N/A 1.880 in47.75 mm | |||||||||
| Dimension SL | N/A 0.500 in12.70 mm | |||||||||
| Distance between Shaft Ends (Dimension G) - Normal Gap | N/A 0.118 in3.00 mm | |||||||||
| Max. Angular Misalignment at Installation (X-Y) | N/A 0.002 in | |||||||||
| Max. Angular Misalignment during Operation (X-Y) | N/A 0.009 in | |||||||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | |||||||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | |||||||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | |||||||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | |||||||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | |||||||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | |||||||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | |||||||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | |||||||||
| Weight | N/A 1.13 lb | N/A 1.10 lb | N/A 1.07 lb | N/A 1.04 lb | N/A 1.03 lb | |||||
| Cubic inches | N/A 4.57517 in³ | |||||||||
|
|
||||||||||