Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790406500 Shaft Hub w/ Keyway |
69790406501 Shaft Hub w/ Keyway |
69790406502 Shaft Hub w/ Keyway |
69790406503 Shaft Hub w/ Keyway |
69790406504 Shaft Hub w/ Keyway |
|||||
| Description | N/A 1020-SHAFT HUB-5/8-3/16X3/32KW | N/A 1020-SHAFT HUB-7/8-3/16X3/32KW | N/A 1020-SHAFT HUB-1"-1/4X1/8KW | N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW | N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW | |||||
| Bore Size | N/A 5/8 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | N/A 1 1/4 in | |||||
| Lovejoy® Grid Coupling Size | N/A 1020 | |||||||||
| Type | N/A Grid Coupling | |||||||||
| Hub Material | N/A 1045 Steel | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 8-32 | |||||||||
| Keyway Size (W x D) | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||||
| Height | N/A 3.380 in | |||||||||
| Length thru Bore | N/A 0.133 in | |||||||||
| Width | N/A 3.380 in | |||||||||
| Length thru Bore | N/A 1.38 in35.05 mm | |||||||||
| Style | N/A Bored | |||||||||
| Color | N/A Gray/Metallic | |||||||||
| Bore Type | N/A Finished Bore and Keyway | N/A | N/A Finished Bore and Keyway | N/A Finished Bore and Keyway | N/A Finished Bore and Keyway | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A Solid | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.380 in35.05 mm | |||||||||
| Dimension FD | N/A 3.380 in85.85 mm | |||||||||
| Dimension HD | N/A 2.060 in52.32 mm | |||||||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | |||||||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | |||||||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | |||||||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | |||||||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | |||||||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | |||||||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | |||||||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | |||||||||
| Weight | N/A 1.57 lb | N/A 1.46 lb | N/A 1.38 lb | N/A 1.3 lb | N/A 1.21 lb | |||||
| Cubic inches | N/A 15.76564 in³ | |||||||||
|
|
||||||||||