Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Grid Only - Metric
Description  N/A 1190-GRID ONLY N/A 1200-GRID ONLY N/A 1170-GRID ONLY
Height N/A 22.150 in N/A 24.510 in N/A 18.070 in
Depth N/A 8.200 in N/A 8.600 in N/A 7.41 in
Width N/A 22.150 in N/A 24.510 in N/A 18.070 in
Outside Diameter N/A 22.150 in562.61 mm N/A 24.510 in622.55 mm N/A 18.070 in458.98 mm
Type N/A Grid
Material N/A Alloy Steel
Weight N/A 12.70 lb N/A 12.75 lb N/A 12.60 lb
Color N/A Black/Metallic
Dimension L (Horizontal Style Cover) N/A 8.200 in208.28 mm N/A 8.600 in218.44 mm N/A 7.410 in188.21 mm
Lovejoy® Grid Coupling Size N/A 1190 N/A 1200 N/A 1170
Cubic inches N/A 4023.10450 in³ N/A 5166.36486 in³ N/A 2419.54951 in³