The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
69790406841 Grid Coupling Taper Lock Bushing Hubs - Metric |
69790406851 Grid Coupling Taper Lock Bushing Hubs - Metric |
69790406842 Grid Coupling Taper Lock Bushing Hubs - Metric |
69790406852 Grid Coupling Taper Lock Bushing Hubs - Metric |
69790406843 Grid Coupling Taper Lock Bushing Hubs - Metric |
|||||
| Description | N/A 1030-HUB-1108TL-FRNT MT STD UNC | N/A 1030-HUB-1108TL-FRNT MT STD BSW | N/A 1040-HUB-1108TL-FRNT MT STD UNC | N/A 1040-HUB-1108TL-FRNT STD BSW | N/A 1050-HUB-1215TL-FRNT MT STD UNC | |||||
| Lovejoy® Grid Coupling Size | N/A 1030 | N/A 1030 | N/A 1040 | N/A 1040 | N/A 1050 | |||||
| Type | N/A Grid Coupling | |||||||||
| Hub Material | N/A 1045 Steel | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A Taper-Lock 1108 UNC | N/A Taper-Lock 1108 BSW | N/A Taper-Lock 1108 UNC | N/A Taper-Lock 1108 BSW | N/A Taper-Lock UNC | |||||
| Height | N/A 1.940 in | N/A 1.940 in | N/A 2.250 in | N/A 2.250 in | N/A 2.630 in | |||||
| Width | N/A 1.940 in | N/A 1.940 in | N/A 2.250 in | N/A 2.250 in | N/A 2.630 in | |||||
| Length thru Bore | N/A 1.625 in41.30 mm | N/A 1.625 in41.30 mm | N/A 1.625 in41.30 mm | N/A 1.625 in41.30 mm | N/A 1.875 in47.60 mm | |||||
| Style | N/A Bored for Taper Lock Bushing | |||||||||
| Dimension HD | N/A 1.940 in49.28 mm | N/A 1.940 in49.28 mm | N/A 2.250 in57.15 mm | N/A 2.250 in57.15 mm | N/A 2.630 in66.80 mm | |||||
| Color | N/A Gray/Metallic | |||||||||
| Bushing Max. Torque | N/A 1300.00 in·lb | N/A 1300.00 in·lb | N/A 1300.00 in·lb | N/A 1300.00 in·lb | N/A 3550.00 in·lb | |||||
| Coupling Rated Torque | N/A 1320.00 in·lb | N/A 1320.00 in·lb | N/A 2200.00 in·lb | N/A 2200.00 in·lb | N/A 3850.00 in·lb | |||||
| Bore Type | N/A Bored for Taper Lock Bushing | |||||||||
| Spline Size | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.500 in12.70 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.375 in34.93 mm | N/A 1.375 in34.93 mm | N/A 1.625 in41.28 mm | N/A 1.625 in41.28 mm | N/A 1.875 in47.63 mm | |||||
| Max. Bore Bushing | N/A 1.125 in28.58 mm | N/A 1.125 in28.58 mm | N/A 1.125 in28.58 mm | N/A 1.125 in28.58 mm | N/A 1.250 in31.75 mm | |||||
| Bushing Series | N/A 1108 | |||||||||
| Max. Parallel Misalignment at Installation (Dimension P) | N/A 0.0060 in | N/A 0.0060 in | N/A 0.0060 in | N/A 0.0060 in | N/A 0.0080 in | |||||
| Max. Parallel Misalignment during Operation (Dimension P) | N/A 0.012 in | N/A 0.012 in | N/A 0.012 in | N/A 0.012 in | N/A 0.016 in | |||||
| Distance between Shaft Ends (Dimension G) - Normal Gap | N/A 0.118 in3.00 mm | |||||||||
| Taper-Lock Bushing | N/A 1108 | N/A 1108 | N/A 1108 | N/A 1108 | N/A 1215 | |||||
| Thread | N/A UNC | N/A BSW | N/A UNC | N/A BSW | N/A UNC | |||||
| Max. Angular Misalignment at Installation (X-Y) | N/A 0.003 in | N/A 0.003 in | N/A 0.003 in | N/A 0.003 in | N/A 0.004 in | |||||
| Max. Angular Misalignment during Operation (X-Y) | N/A 0.011 in | N/A 0.011 in | N/A 0.013 in | N/A 0.013 in | N/A 0.015 in | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1030T10 | N/A 1030T10 | N/A 1040T10 | N/A 1040T10 | N/A 1050T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2030H | N/A GF2030H | N/A GF2040H | N/A GF2040H | N/A GF2050H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1030T10 | N/A 1030T10 | N/A 1040T10 | N/A 1040T10 | N/A 1050T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1030H | N/A 1030H | N/A 1040H | N/A 1040H | N/A 1050H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1030T20 | N/A 1030T20 | N/A 1040T20 | N/A 1040T20 | N/A 1050T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2030V | N/A GF2030V | N/A GF2040V | N/A GF2040V | N/A GF2050V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1030T20 | N/A 1030T20 | N/A 1040T20 | N/A 1040T20 | N/A 1050T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1030V | N/A 1030V | N/A 1040V | N/A 1040V | N/A 1050V | |||||
| Weight | N/A 1.35 lb | N/A 1.35 lb | N/A 1.85 lb | N/A 1.85 lb | N/A 3.20 lb | |||||
| Cubic inches | N/A 6.11585 in³ | N/A 6.11585 in³ | N/A 8.22656 in³ | N/A 8.22656 in³ | N/A 12.96919 in³ | |||||
|
|
||||||||||