The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
68514445327 LC Type Hubs with Keyway - Inch (Imperial) Bores |
68514445325 LC Type Hubs with Keyway - Inch (Imperial) Bores |
68514445324 LC Type Hubs with Keyway - Inch (Imperial) Bores |
68514445326 LC Type Hubs with Keyway - Inch (Imperial) Bores |
68514411139 LC Type Hubs with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A LC090-HUB-1"-1/4X1/8KW | N/A LC090-HUB-3/4-3/16X3/32KW | N/A LC090-HUB-5/8-3/16X3/32KW | N/A LC090-HUB-7/8-3/16X3/32KW | N/A LC095-HUB-1"-1/4X1/8KW | |||||
| Bore Size | N/A 1 in | N/A 3/4 in | N/A 5/8 in | N/A 7/8 in | N/A 1 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling Size | N/A LC090 | N/A LC090 | N/A LC090 | N/A LC090 | N/A LC095 | |||||
| Material | N/A Sintered Iron | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | |||||
| Keyway Size (W x D) | N/A 1/4 x 1/8 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | |||||
| Length thru Bore | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 1 in25.4 mm | |||||
| Overall Length | N/A 2.12 in53.85 mm | N/A 2.12 in53.85 mm | N/A 2.12 in53.85 mm | N/A 2.12 in53.85 mm | N/A 2.500 in63.50 mm | |||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 144 in·lb | N/A 144 in·lb | N/A 144 in·lb | N/A 144 in·lb | N/A 194.00 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.437 in11.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.12 in29.00 mm | |||||
| Hub Length | N/A 1.310 in33.27 mm | N/A 1.310 in33.27 mm | N/A 1.310 in33.27 mm | N/A 1.310 in33.27 mm | N/A 1.500 in38.10 mm | |||||
| Max. Speed | N/A 9000.00 rpm | |||||||||
| Dimension CD | N/A 2.540 in64.52 mm | |||||||||
| Dimension G | N/A 0.5 in12.7 mm | |||||||||
| Outside Diameter | N/A 2.11 in53.59 mm | |||||||||
| Dimension SL | N/A 0.440 in11.18 mm | |||||||||
| Moment of Inertia (Solid) WR2 | N/A 0.772 lb·in² | N/A 0.772 lb·in² | N/A 0.772 lb·in² | N/A 0.772 lb·in² | N/A 0.890 lb·in² | |||||
| Rated HP at 1 000 rpm | N/A 0.23 kW | N/A 0.23 kW | N/A 0.23 kW | N/A 0.23 kW | N/A 0.31 kW | |||||
| Rated HP at 1,200 rpm | N/A 2.76 hp | N/A 2.76 hp | N/A 2.76 hp | N/A 2.76 hp | N/A 3.72 hp | |||||
| Rated HP at 1,800 rpm | N/A 4.11 hp | N/A 4.11 hp | N/A 4.11 hp | N/A 4.11 hp | N/A 5.50 hp | |||||
| Rated HP at 3,600 rpm | N/A 8.28 hp | N/A 8.28 hp | N/A 8.28 hp | N/A 8.28 hp | N/A 11.16 hp | |||||
| # of Jaws | N/A 3 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.63 lb | N/A 0.63 lb | N/A 0.63 lb | N/A 0.63 lb | N/A 0.75 lb | |||||
| Weight - Solid | N/A 1.50 lb | N/A 1.50 lb | N/A 1.50 lb | N/A 1.50 lb | N/A 1.80 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 1.20 lb | N/A 1.20 lb | N/A 1.20 lb | N/A 1.20 lb | N/A 1.30 lb | |||||
| Cubic inches | N/A 5.83225 in³ | N/A 5.83225 in³ | N/A 5.83225 in³ | N/A 5.83225 in³ | N/A 6.67815 in³ | |||||
|
|
||||||||||