Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Items
Type LC

LC Type Hubs with Keyway - Metric Bores

Type LC

LC Type Hubs with Keyway - Metric Bores

Type LC

LC Type Hubs with Keyway - Metric Bores

Type LC

LC Type Hubs with Keyway - Metric Bores

Type LC

LC Type Hubs with Keyway - Metric Bores
Description  N/A LC090-HUB-12MMH7-4X1.8MMKW N/A LC090-HUB-14MMH7-5X2.3MMKW N/A LC090-HUB-15MMH7-5X2.3MMKW N/A LC090-HUB-19MMH7-6X2.8MMKW N/A LC090-HUB-24MMH7-8X3.3MMKW
Bore Size N/A 12.00 mm N/A 14.00 mm N/A 15 mm N/A 19.00 mm N/A 24.00 mm
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A LC090
Material N/A Sintered Iron
Keyway Size (W x D) N/A 4 x 1.8 mm N/A 5 x 2.3 mm N/A 5 x 2.3 mm N/A 6 x 2.8 mm N/A 8 X 3.3 mm
Length thru Bore N/A 0.810 in20.57 mm
Overall Length N/A 2.12 in53.85 mm
Color N/A Metallic
Nominal Torque N/A 144 in·lb16.27 N·m
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm
Hub Length N/A 1.310 in33.27 mm
Max. Speed N/A 9000.00 rpm
Dimension CD N/A 2.540 in64.52 mm
Dimension G N/A 0.5 in12.7 mm
Outside Diameter N/A 2.11 in53.59 mm
Dimension SL N/A 0.440 in11.18 mm
Moment of Inertia (Solid) WR2 N/A 0.772 lb·in²
Rated HP at 1 000 rpm N/A 0.23 kW
Rated HP at 1,200 rpm N/A 2.76 hp
Rated HP at 1,800 rpm N/A 4.11 hp
Rated HP at 3,600 rpm N/A 8.28 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.57 lb
Weight - Solid N/A 1.50 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.20 lb
Cubic inches N/A 5.83225 in³