Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Items
Type LC

LC Type Hubs without Keyway - Inch (Imperial) Bores

Type LC

LC Type Hubs without Keyway - Inch (Imperial) Bores

Type LC

LC Type Hubs without Keyway - Inch (Imperial) Bores

Type LC

LC Type Hubs without Keyway - Inch (Imperial) Bores

Type LC

LC Type Hubs without Keyway - Inch (Imperial) Bores
Description  N/A LC090-HUB-1/2-NKW N/A LC090-HUB-1/4-NKW N/A LC090-HUB-3/8-NKW N/A LC095-HUB-1/2-NKW N/A LC110-HUB-5/8-NKW-N/LBL
Bore Size  N/A 1/2 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 5/8 in
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A LC090 N/A LC090 N/A LC090 N/A LC095 N/A LC110
Material N/A Sintered Iron
Thread (Dimension T) N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 N/A 5/16-18 N/A 3/8-16
Keyway Size (W x D) N/A No Keyway
Length thru Bore N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 1 in25.4 mm N/A 1.690 in42.93 mm
Overall Length N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.500 in63.50 mm N/A 4.25 in107.95 mm
Color N/A Metallic
Nominal Torque N/A 144 in·lb N/A 144 in·lb N/A 144 in·lb N/A 194.00 in·lb N/A 792.00 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.437 in11.00 mm N/A 0.625 in16.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.12 in29.00 mm N/A 1.620 in41 mm
Hub Length N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.500 in38.10 mm N/A 2.56 in65.02 mm
Max. Speed N/A 9000.00 rpm N/A 9000.00 rpm N/A 9000.00 rpm N/A 9000.00 rpm N/A 5000 rpm
Dimension CD N/A 2.540 in64.52 mm N/A 2.540 in64.52 mm N/A 2.540 in64.52 mm N/A 2.540 in64.52 mm N/A 3.810 in96.77 mm
Dimension G N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.870 in22.10 mm
Outside Diameter N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 3.31 in84.07 mm
Dimension SL N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.750 in19.05 mm
Moment of Inertia (Solid) WR2 N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.890 lb·in² N/A 8.993 lb·in²
Rated HP at 1 000 rpm N/A 0.23 kW N/A 0.23 kW N/A 0.23 kW N/A 0.31 kW N/A 1.26 kW
Rated HP at 1,200 rpm N/A 2.76 hp N/A 2.76 hp N/A 2.76 hp N/A 3.72 hp N/A 15.12 hp
Rated HP at 1,800 rpm N/A 4.11 hp N/A 4.11 hp N/A 4.11 hp N/A 5.50 hp N/A 23.00 hp
Rated HP at 3,600 rpm N/A 8.28 hp N/A 8.28 hp N/A 8.28 hp N/A 11.16 hp N/A 45.36 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.63 lb N/A 0.63 lb N/A 0.63 lb N/A 0.75 lb N/A 3.20 lb
Weight - Solid N/A 1.50 lb N/A 1.50 lb N/A 1.50 lb N/A 1.80 lb N/A 6.60 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 1.30 lb N/A 5.00 lb
Cubic inches N/A 5.83225 in³ N/A 5.83225 in³ N/A 5.83225 in³ N/A 6.67815 in³ N/A 28.04762 in³