Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Items
Type LC

LC Type Hubs without Keyway - Metric Bores

Type LC

LC Type Hubs without Keyway - Metric Bores

Type LC

LC Type Hubs without Keyway - Metric Bores

Type LC

LC Type Hubs without Keyway - Metric Bores
Description  N/A LC090-HUB-12MMH7-NKW N/A LC090-HUB-14MMH7-NKW N/A LC095-HUB-14MMH7-NKW N/A LC225-HUB-65MMH7-NKW
Bore Size N/A 12.00 mm N/A 14.00 mm N/A 14.00 mm N/A 65.00 mm
Hub Style N/A 1 N/A 1 N/A 1 N/A 2
Coupling Type N/A Jaw
Coupling Size N/A LC090 N/A LC090 N/A LC095 N/A LC225
Material N/A Sintered Iron
Keyway Size (W x D) N/A No Keyway
Length thru Bore N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 1 in25.4 mm N/A 2.190 in55.63 mm
Overall Length N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.500 in63.50 mm N/A 5.380 in136.65 mm
Color N/A Metallic
Nominal Torque N/A 144 in·lb16.27 N·m N/A 144 in·lb16.27 N·m N/A 194.00 in·lb21.92 N·m N/A 2340 in·lb264.38 N·m
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.437 in11.00 mm N/A 0.875 in22.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.12 in29.00 mm N/A 2.620 in67 mm
Hub Length N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.500 in38.10 mm N/A 3.190 in81.03 mm
Max. Speed N/A 9000.00 rpm N/A 9000.00 rpm N/A 9000.00 rpm N/A 4200 rpm
Dimension CD N/A 2.540 in64.52 mm N/A 2.540 in64.52 mm N/A 2.540 in64.52 mm N/A 5.610 in142.49 mm
Dimension G N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 1 in25.40 mm
Outside Diameter N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 5.00 in127.00 mm
Dimension SL N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 1.000 in25.40 mm
Moment of Inertia (Solid) WR2 N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.890 lb·in² N/A 62.003 lb·in²
Rated HP at 1 000 rpm N/A 0.23 kW N/A 0.23 kW N/A 0.31 kW N/A 3.70 kW
Rated HP at 1,200 rpm N/A 2.76 hp N/A 2.76 hp N/A 3.72 hp N/A 44.40 hp
Rated HP at 1,800 rpm N/A 4.11 hp N/A 4.11 hp N/A 5.50 hp N/A 67.00 hp
Rated HP at 3,600 rpm N/A 8.28 hp N/A 8.28 hp N/A 11.16 hp N/A 133.20 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.57 lb N/A 0.57 lb N/A 0.59 lb N/A 7.35 lb
Weight - Solid N/A 1.50 lb N/A 1.50 lb N/A 1.80 lb N/A 23.00 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.20 lb N/A 1.20 lb N/A 1.30 lb N/A 18.00 lb
Cubic inches N/A 5.83225 in³ N/A 5.83225 in³ N/A 6.67815 in³ N/A 79.75000 in³