Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
    LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws

    In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
Unit of Measure
Items
LC Type Coupling Hubs w/ Keyway - Metric

LC Type Collar & Snap Wrap Spider Kits

LC Type Coupling Hubs w/ Keyway - Metric

LC Type Collar & Snap Wrap Spider Kits

LC Type Coupling Hubs w/ Keyway - Metric

LC Type Collar & Snap Wrap Spider Kits

LC Type Coupling Hubs w/ Keyway - Metric

LC Type Collar & Snap Wrap Spider Kits

LC Type Coupling Hubs w/ Keyway - Metric

LC Type Collar & Snap Wrap Spider Kits
Description  N/A LC090/095-CLLR-SW-SPDR-MM-HDW N/A LC099/100-CLLR-SW-SPDR-MM-HDW N/A LC110-CLLR-SW-SPDR-MM-HDW N/A LC150-CLLR-SW-SPDR-MM-HDW N/A LC190-CLLR-SW-SPDR-MM-HDW
Width N/A 2.560 in N/A 3.080 in N/A 3.110 in N/A 3.75 in N/A 5.010 in
Height N/A 2.560 in N/A 3.080 in N/A 3.110 in N/A 3.750 in N/A 5.010 in
Depth N/A 0.440 in N/A 0.610 in N/A 0.750 in N/A 0.880 in N/A 0.880 in
Cubic inches N/A 2.88358 in³ N/A 5.78670 in³ N/A 7.25408 in³ N/A 12.37500 in³ N/A 22.08809 in³
Coupling Size N/A LC090, LC 095 N/A LC099, LC100 N/A LC110 N/A LC150 N/A LC190
Material N/A 1018 Steel
Weight N/A 0.13 lb N/A 0.26 lb N/A 0.36 lb N/A 0.70 lb N/A 0.50 lb
Coupling Type N/A Jaw