The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514424669 Snap Wrap Flexible Spiders |
![]() 68514411071 Snap Wrap Flexible Spiders |
![]() 68514424670 Snap Wrap Flexible Spiders |
![]() 68514411495 Snap Wrap Flexible Spiders |
![]() 68514424671 Snap Wrap Flexible Spiders |
|||||
Description |
N/A
SW Type
Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm). |
N/A
SW Type
Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm). |
N/A
SW Type
Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm). |
N/A
SW Type
Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm). |
N/A
SW Type
|
|||||
Description | N/A SW090/095-SPIDER W/RING | N/A SW090/095-SNAP WRAP ONLY | N/A SW099/100-SPIDER W/RING | N/A SW099/100-SNAP WRAP ONLY | N/A SW110-SPIDER W/RING | |||||
Coupling | N/A SW090, SW095 | N/A SW090, SW095 | N/A SW099, SW100 | N/A SW099, SW100 | N/A SW110 | |||||
Coupling Type | N/A Jaw | |||||||||
Material | N/A SOX (NBR) Rubber | |||||||||
Insert Style | N/A Snap Wrap with Ring | N/A Snap Wrap without Ring | N/A Snap Wrap with Ring | N/A Snap Wrap without Ring | N/A Snap Wrap with Ring | |||||
Color | N/A Black | |||||||||
Normal Temperature Range | N/A -40 to 212 ºF-40 to 100 ºC | |||||||||
Torque | N/A 144 in·lb16.27 N·m | N/A 144 in·lb16.27 N·m | N/A 318 in·lb35.93 N·m | N/A 318 in·lb35.93 N·m | N/A 792.00 in·lb89.5 N·m | |||||
Dimension AA | N/A 2.560 in65.02 mm | N/A 2.560 in65.02 mm | N/A 3.08 in78.23 mm | N/A 3.08 in78.23 mm | N/A 3.87 in98.30 mm | |||||
Dimension HH | N/A 1.06 in26.92 mm | N/A 1.06 in26.92 mm | N/A 1.37 in34.80 mm | N/A 1.37 in34.80 mm | N/A 1.50 in38.10 mm | |||||
Dimension W | N/A 0.44 in11.18 mm | N/A 0.44 in11.18 mm | N/A 0.61 in15.49 mm | N/A 0.61 in15.49 mm | N/A 0.75 in19.05 mm | |||||
Dimension B | N/A 0.36 in9.14 mm | N/A 0.36 in9.14 mm | N/A 0.43 in10.92 mm | N/A 0.43 in10.92 mm | N/A 0.45 in11.43 mm | |||||
Angular Misalignment | N/A 1.00 º | |||||||||
Parallel Misalignment | N/A 0.150 in | |||||||||
Shore Hardness | N/A 80A | |||||||||
Damping Capacity | N/A High | |||||||||
Chemical Resistance | N/A Good | |||||||||
Type | N/A Elastomeric Insert | |||||||||
Weight | N/A 0.04 lb | N/A 0.03 lb | N/A 0.09 lb | N/A 0.08 lb | N/A 0.16 lb | |||||
Cubic inches | N/A 16.77722 in³ | N/A 16.77722 in³ | N/A 29.21811 in³ | N/A 29.21811 in³ | N/A 57.96060 in³ | |||||
UPC Code | N/A 685144246691 | N/A 685144110718 | N/A 685144246707 | N/A 685144114952 | N/A 685144246714 | |||||
|