Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)
Unit of Measure
Items
SNAP WRAP_with ring

Snap Wrap Flexible Spiders

snap wrap only

Snap Wrap Flexible Spiders

SNAP WRAP_with ring

Snap Wrap Flexible Spiders

snap wrap only

Snap Wrap Flexible Spiders

SNAP WRAP_with ring

Snap Wrap Flexible Spiders
Description N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.

Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)


Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.

Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)


Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.
Description  N/A SW090/095-SPIDER W/RING N/A SW090/095-SNAP WRAP ONLY N/A SW099/100-SPIDER W/RING N/A SW099/100-SNAP WRAP ONLY N/A SW110-SPIDER W/RING
Coupling N/A SW090, SW095 N/A SW090, SW095 N/A SW099, SW100 N/A SW099, SW100 N/A SW110
Coupling Type N/A Jaw
Material N/A SOX (NBR) Rubber
Insert Style N/A Snap Wrap with Ring N/A Snap Wrap without Ring N/A Snap Wrap with Ring N/A Snap Wrap without Ring N/A Snap Wrap with Ring
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF-40 to 100 ºC
Torque N/A 144 in·lb16.27 N·m N/A 144 in·lb16.27 N·m N/A 318 in·lb35.93 N·m N/A 318 in·lb35.93 N·m N/A 792.00 in·lb89.5 N·m
Dimension AA N/A 2.560 in65.02 mm N/A 2.560 in65.02 mm N/A 3.08 in78.23 mm N/A 3.08 in78.23 mm N/A 3.87 in98.30 mm
Dimension HH N/A 1.06 in26.92 mm N/A 1.06 in26.92 mm N/A 1.37 in34.80 mm N/A 1.37 in34.80 mm N/A 1.50 in38.10 mm
Dimension W N/A 0.44 in11.18 mm N/A 0.44 in11.18 mm N/A 0.61 in15.49 mm N/A 0.61 in15.49 mm N/A 0.75 in19.05 mm
Dimension B N/A 0.36 in9.14 mm N/A 0.36 in9.14 mm N/A 0.43 in10.92 mm N/A 0.43 in10.92 mm N/A 0.45 in11.43 mm
Angular Misalignment N/A 1.00 º
Parallel Misalignment N/A 0.150 in
Shore Hardness N/A 80A
Damping Capacity N/A High
Chemical Resistance N/A Good
Type N/A Elastomeric Insert
Weight N/A 0.04 lb N/A 0.03 lb N/A 0.09 lb N/A 0.08 lb N/A 0.16 lb
Cubic inches N/A 16.77722 in³ N/A 16.77722 in³ N/A 29.21811 in³ N/A 29.21811 in³ N/A 57.96060 in³
UPC Code N/A 685144246691 N/A 685144110718 N/A 685144246707 N/A 685144114952 N/A 685144246714