Model 2305 Spring-Loaded Driven Pulleys ("C" Mount) - ImperialWB Series Variable Speed Drives
Wide Variable Speed Belts
1/3 through 15 HP
Pulleys in the WB series use wide variable speed belts for the most efficient
transmission of torque through the widest possible speed range. These pulleys
are two-side moveable for the best possible belt alignment when used with a
grooved companion sheave. However, the location of the belt centerline close
to the bore end of the pulley reduces the overhung load on motor bearings and
seals. Precision-calibrated springs maintain correct pressure, keeping the belt
properly tensioned and minimizing belt slip.
WB pulleys can be used on both adjustable and fixed center drives. They offer
maximum service when lubricated through a convenient grease fitting and
occasionally run through the speed range.
Belt Selection
WB pulleys offer optimum speed ratios because they are used with wide
variable speed belts. Pulley flanges are designed to match standard belt angle
and width, so each pulley model must be matched to the correct belt to insure
full speed range and maximum torque capacity.
Adjustable Center Drives
The typical adjustable center drive consists of: the WB pulley mounted on the
motor shaft; a grooved companion sheave mounted with a bushing on the
driven shaft; an adjustable motor base; and a variable speed belt. A wide range
of pulley sizes and horsepower ratings are available from the WB series to fit
the system requirements, and Lovejoy offers the correct drive belt, companion
sheave, bushing, and motor base to complete the package.
Fixed Center Drives
Fixed center, or compound, drives offer greater driven speed ranges in a
compact space. A fixed center drive consisting of a WB spring-loaded pulley and
an adjustable pulley to match offers the best possible package for “C” mount
configurations where zero offset is critical. Zero offset means that the driver
and driven units are in line with one another, and the driven pulley is mounted
in such a way that the belt rides as close as possible to the driven unit. This
reduces overhung load and provides a smoother running drive. Three WB fixed
center drive packages are available, from 1/3 through 3 HP.
68514443164 Model 2305 Spring-Loaded Driven Pulleys ("C" Mount) - Imperial
68514443165 Model 2305 Spring-Loaded Driven Pulleys ("C" Mount) - Imperial
68514443166 Model 2305 Spring-Loaded Driven Pulleys ("C" Mount) - Imperial
Description
N/A2305-7/8-PULLEY
N/A2305-1"-PULLEY
N/A2305-1-1/8-PULLEY
Bore Diameter
N/A7/8 in
N/A1 in
N/A1 1/8 in
Drive Type
N/AFixed Center - Driven
Belt Size
N/A2322V
Keyway Size
N/A3/16 x 3/32 in
N/A1/4 x 1/8 in
N/A1/4 x 1/8 in
Overall Width
N/A2.870 in
Outside Diameter (Dimension C)
N/A11.000 in
Max. Pitch Diameter (Dimension PD)
N/A10.750 in
Min. Pitch Diameter (Dimension PD)
N/A4.060 in
Overall Length
N/A6.750 in
Ratio
N/A11.5:1
Weight
N/A23.00 lb
N/A21.13 lb
N/A23.00 lb
Motor Power at 1,150 rpm
N/A3.00 hp
Motor Power at 1,750 rpm
N/A5.00 hp
UPC Number
N/A43164
N/A43165
N/A43166
Cubic inches
N/A816.75000 in³
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.