Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514442218 Model 301D Spring-Loaded Driven Pulleys ("Z" Mount) - Imperial |
68514420376 Model 301D Spring-Loaded Driven Pulleys ("Z" Mount) - Imperial |
68514442219 Model 301D Spring-Loaded Driven Pulleys ("Z" Mount) - Imperial |
68514420378 Model 301D Spring-Loaded Driven Pulleys ("Z" Mount) - Imperial |
||||
| Description | N/A 301D-5/8-PULLEY | N/A 301D-3/4-PULLEY | N/A 301D-7/8-PULLEY | N/A 301D-1"-PULLEY | ||||
| Bore Diameter | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | ||||
| Drive Type | N/A Fixed Center - Driven | |||||||
| Belt Size | N/A 1922V | |||||||
| Keyway Size | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | ||||
| Overall Width | N/A 2.500 in | |||||||
| Outside Diameter (Dimension C) | N/A 7.500 in | |||||||
| Max. Pitch Diameter (Dimension PD) | N/A 7.280 in | |||||||
| Min. Pitch Diameter (Dimension PD) | N/A 2.420 in | |||||||
| Overall Length | N/A 7.130 in | |||||||
| Ratio | N/A 9:1 | |||||||
| Weight | N/A 12.00 lb | |||||||
| Motor Power at 1,150 rpm | N/A 0.75 to 1 hp | |||||||
| Motor Power at 1,750 rpm | N/A 1 to 1.5 hp | |||||||
| UPC Number | N/A 42218 | N/A 20376 | N/A 42219 | N/A 20378 | ||||
| Cubic inches | N/A 401.06250 in³ | |||||||
|
|
||||||||