Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Hexadrive Series
Fixed Center Distance

Adjustable Pulley Control Options
    There are two additional variations of the standard “HM” Hexadrive adjustable pulley, giving the option of speed change by electric remote control or by using an external linear actuator. Either method offers convenience and safety in those situations where the pulley drive is inaccessible or in a hazardous location.
Hexact Electric Control Method
    The Hexact Electric Control, or “HEC” pulley, operates in the same manner as the standard “HM” adjustable pulley, except the hand wheel is replaced by a servo motor drive that opens and closes the pulley flanges. A separate control station, the Model CN-2601, is wired to the HEC pulley servo motor to provide speed adjustment from a remote location. The switch that is part of the CN-2601 control is a three-position toggle switch suitable for panel mounting. A wiring diagram is included, and the user must provide wires and a 110-volt power source for the servo motor. The CN-2601 Control must be ordered separately, and a Model 501 Torque Arm Bracket is also required.

    All adjustable pulleys in our Hexadrive series, including the M-007, are available with the electric control option. When ordering, simply substitute HEC for M or HM. For example, the Model HM-3 manually adjustable pulley has the same drive characteristics as the Model HEC-3 electrically adjustable pulley. The only dimension differences are the overall length of the pulley and the torque arm.
Unit of Measure
Items
Hexadrive Series-2

Hexact Electric Control Adjustable Pulleys - Imperial

Hexadrive Series-2

Hexact Electric Control Adjustable Pulleys - Imperial

Hexadrive Series-2

Hexact Electric Control Adjustable Pulleys - Imperial
Description  N/A HEC-007-5/8-PULLEY N/A HEC-007-1/2-PULLEY-NKW N/A HEC-007-3/4-PULLEY
Bore Diameter  N/A 5/8 in N/A 1/2 in N/A 3/4 in
Drive Type N/A Fixed Center - ?
Belt Size N/A 2926V
Outside Diameter (Dimension C) N/A 6.000 in
Overall Length N/A 7 in
Ratio N/A 8.7
Dimension L1 N/A 4.750 in120.65 mm
Dimension L2 N/A 6.000 in152.40 mm
Weight N/A 11.00 lb
UPC Number N/A 37048 N/A 42931 N/A 42932
Cubic inches N/A 252.00000 in³