Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
WB Series Pulley

Model 245 Spring-Loaded Driven Pulleys - Imperial

WB Series Pulley

Model 245 Spring-Loaded Driven Pulleys - Imperial

WB Series Pulley

Model 245 Spring-Loaded Driven Pulleys - Imperial
Description  N/A 245-1/2-PULLEY N/A 245-5/8-PULLEY N/A 245-3/4-PULLEY
Bore Diameter  N/A 1/2 in N/A 5/8 in N/A 3/4 in
Drive Type N/A Fixed Center - Driven
Belt Size N/A 1422V
Keyway Size  N/A 3/16 x 3/32 in
Outside Diameter (Dimension C) N/A 6.000 in
Max. Pitch Diameter (Dimension PD) N/A 5.800 in
Min. Pitch Diameter (Dimension PD) N/A 1.900 in
Overall Length N/A 4.860 in
Ratio N/A 3:1
Weight N/A 3.00 lb N/A 2.75 lb N/A 2.75 lb
Cubic inches N/A 174.96000 in³