Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514418937 Model 3030E Spring-Loaded Driver Pulleys - Imperial |
68514418939 Model 3030E Spring-Loaded Driver Pulleys - Imperial |
68514418940 Model 3030E Spring-Loaded Driver Pulleys - Imperial |
|||
| Description | N/A 3030E-7/8-PULLEY | N/A 3030E-1"-PULLEY | N/A 3030E-1-1/8-PULLEY | |||
| Bore Diameter | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | |||
| Drive Type | N/A Adjustable Center - Driver | |||||
| Belt Size | N/A 2322V | |||||
| Keyway Size | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||
| Overall Width | N/A 3.000 in | |||||
| Outside Diameter (Dimension C) | N/A 8.500 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 8.250 in | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 2.700 in | |||||
| Overall Length | N/A 8.750 in | |||||
| Ratio | N/A 3:1 | |||||
| Weight | N/A 17.00 lb | N/A 17.25 lb | N/A 17.25 lb | |||
| Torque Capacity | N/A 108.00 in·lb | |||||
| Motor Power at 1,150 rpm | N/A 2.00 hp | |||||
| Motor Power at 1,750 rpm | N/A 3.00 hp | |||||
| UPC Number | N/A 18937 | N/A 18939 | N/A 18940 | |||
| Cubic inches | N/A 632.18750 in³ | |||||
|
|
||||||