Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514418988 Model 3050E Spring-Loaded Driver Pulleys - Imperial |
68514418989 Model 3050E Spring-Loaded Driver Pulleys - Imperial |
68514418990 Model 3050E Spring-Loaded Driver Pulleys - Imperial |
|||
| Description | N/A 3050E-1-1/8-PULLEY | N/A 3050E-1-1/4-PULLEY | N/A 3050E-1-3/8-PULLEY | |||
| Bore Diameter | N/A 1 1/8 in | N/A 1 1/4 in | N/A 1 3/4 in | |||
| Drive Type | N/A Adjustable Center - Driver | |||||
| Belt Size | N/A 2926V | |||||
| Keyway Size | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 3/8 x 3/16 in | |||
| Overall Width | N/A 3.940 in | |||||
| Outside Diameter (Dimension C) | N/A 10.000 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 9.700 in | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 3.200 in | |||||
| Overall Length | N/A 10.310 in | |||||
| Ratio | N/A 3:1 | |||||
| Weight | N/A 27.25 lb | N/A 26.08 lb | N/A 26.08 lb | |||
| Torque Capacity | N/A 180.00 in·lb | |||||
| Motor Power at 1,150 rpm | N/A 3.00 hp | |||||
| Motor Power at 1,750 rpm | N/A 5.00 hp | |||||
| UPC Number | N/A 18988 | N/A 18989 | N/A 18990 | |||
| Cubic inches | N/A 1031.00000 in³ | |||||
|
|
||||||