Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514453008 Model 3075B Spring-Loaded Driver Pulleys - Imperial |
68514453009 Model 3075B Spring-Loaded Driver Pulleys - Imperial |
68514453010 Model 3075B Spring-Loaded Driver Pulleys - Imperial |
68514453011 Model 3075B Spring-Loaded Driver Pulleys - Imperial |
||||
| Description | N/A 3075B-1-1/8-PULLEY | N/A 3075B-1-1/4-PULLEY | N/A 3075B-1-3/8-PULLEY | N/A 3075B-1-5/8-PULLEY | ||||
| Bore Diameter | N/A 1 1/8 in | N/A 1 1/4 in | N/A 1 3/8 in | N/A 1 5/8 in | ||||
| Drive Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 4430V | |||||||
| Keyway Size | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 5/16 x 5/32 in | N/A 5/16 x 5/32 in | ||||
| Overall Width | N/A 5.380 in | |||||||
| Outside Diameter (Dimension C) | N/A 13.000 in | |||||||
| Max. Pitch Diameter (Dimension PD) | N/A 12.600 in | |||||||
| Min. Pitch Diameter (Dimension PD) | N/A 4.250 in | |||||||
| Overall Length | N/A 13.440 in | |||||||
| Ratio | N/A 3:1 | |||||||
| Weight | N/A 49.00 lb | |||||||
| Torque Capacity | N/A 270.00 in·lb | |||||||
| Motor Power at 1,150 rpm | N/A 5.00 hp | |||||||
| Motor Power at 1,750 rpm | N/A 7.50 hp | |||||||
| UPC Number | N/A 53008 | N/A 53009 | N/A 53010 | N/A 53011 | ||||
| Cubic inches | N/A 2271.36000 in³ | |||||||
|
|
||||||||