Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514420137 Model M1 Adjustable Driver Pulleys - Imperial |
68514420138 Model M1 Adjustable Driver Pulleys - Imperial |
68514420139 Model M1 Adjustable Driver Pulleys - Imperial |
68514420141 Model M1 Adjustable Driver Pulleys - Imperial |
||||
| Description | N/A M-1-5/8-PULLEY | N/A M-1-3/4-PULLEY | N/A M-1-7/8-PULLEY | N/A M-1-1"-PULLEY | ||||
| Bore Diameter | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | ||||
| Drive Type | N/A Fixed Center - Driver | |||||||
| Belt Size | N/A 1922V | |||||||
| Overall Width | N/A 1.560 in | |||||||
| Outside Diameter (Dimension C) | N/A 7.500 in | |||||||
| Max. Pitch Diameter (Dimension PD) | N/A 7.280 in | |||||||
| Min. Pitch Diameter (Dimension PD) | N/A 2.420 in | |||||||
| Overall Length | N/A 9.500 in | |||||||
| Ratio | N/A 9:1 | |||||||
| Weight | N/A 15.04 lb | N/A 15.04 lb | N/A 15.25 lb | N/A 15.04 lb | ||||
| Motor Power at 1,150 rpm | N/A 0.75 to 1 hp | |||||||
| Motor Power at 1,750 rpm | N/A 1 to 1.5 hp | |||||||
| UPC Number | N/A 20137 | N/A 20138 | N/A 20139 | N/A 20141 | ||||
| Cubic inches | N/A 534.37500 in³ | |||||||
|
|
||||||||