Batch CAD Cart (0)
  • Cart is empty
As the gold standard in underground mining brakes since the 1980's, PT Tech's wet brakes provide high safety and long life. It acts as both a spring-set parking brake and a master cylinder operated dynamic service brake. Contact our Sales and Engineering teams for more information.
Unit of Measure
Items
WBLT-517-381-0

PT Tech WBLT-517-381-0 Wet Brake, Low Torque, Service and Parking, Shaft 20T External Spline

WBLT-517-381-0

PT Tech WBLT-517-381-2 Wet Brake, Low Torque, Service and Parking, Shaft 20T Internal Spline

WBLT-517-381-0

PT Tech WBLT-517-381-4 Wet Brake, Low Torque, Service and Parking, Shaft 20T External Spline, Glycol
Spline N/A Shaft 20T External Spline N/A Shaft 20T Internal Spline N/A Shaft 20T External Spline - Glycol
Service Break Torque (lb-in per 100 PSI) N/A 1250 in·lb N/A N/A
Nominal Parking Brake Torque (New) (lb-in) N/A 17200 N/A N/A
Nominal Parking Brake Torque (Worn) (lb-in) N/A 14000 N/A N/A
Max Service Break Pressure N/A 1400 psi N/A N/A
Max Service Break Release Pressure N/A 2200 psi N/A N/A
Min Parking Break Release N/A 325 psi N/A N/A
Recommended Hydraulic Fluid (wt) N/A 30 N/A N/A