The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Part Number | 
                                                                        N/A BG-4F | 
                                                                                Thread Type | 
                                                                        N/A Left Hand | 
                                                                                Thread Configuration | 
                                                                        N/A Female | 
                                                                                B - Ball Bore | 
                                                                        N/A .2500 in | 
                                                                                W - Ball Width | 
                                                                        N/A .375 in | 
                                                                                H - Head Width | 
                                                                        N/A .281 in | 
                                                                                A - Base to Center | 
                                                                        N/A 1.312 in | 
                                                                                D - Head Diameter | 
                                                                        N/A .750 in | 
                                                                                K - Shank Diameter | 
                                                                        N/A .469 in | 
                                                                                J - Wrench Flat Width | 
                                                                        N/A .375 in | 
                                                                                Ball Diameter | 
                                                                        N/A .500 in | 
                                                                                C - Thread Depth [inch] | 
                                                                        N/A .750 in | 
                                                                                Thread Size | 
                                                                        N/A 1/4-28 | 
                                                                                Thread Class | 
                                                                        N/A UNF-2B-LH | 
                                                                                a - Misalignment Angle Clevis Mounted | 
                                                                        N/A 16 º | 
                                                                                Ultimate Radial Static Load Capacity | 
                                                                        N/A Consult Engineering Department | 
                                                                                Approximate Brg. Weight | 
                                                                        N/A .06 lb | 
                                                                                Options | 
                                                                        N/A Stud | 
                                                                                Type of Lubrication | 
                                                                        N/A Flush Fitting | 
                                                                                Note | 
                                                                        N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |