Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Stud - Low carbon steel - protective coated for corrosion resistance. Right hand threads are standard.
  • Left hand units have identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6SZ = Zerk Type Fitting CW-6SF = Flush Type Fitting.
  • Optional grease fitting is supplied, standard, in right hand location (with stud facing away from you). Specify if left hand location is desired.
Unit of Measure

Specifications

Part Number

N/A CW-6S

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

W - Ball Width

N/A .500 in

H - Head Width

N/A .359 in

A - Base to Center

N/A 1.625 in

D - Head Diameter

N/A 1.000 in

K - Shank Diameter

N/A .687 in

J - Wrench Flat Width

N/A .562 in

Ball Diameter

N/A .719 in

C - Thread Depth [inch]

N/A .812 in

L - Center to End of Stud

N/A 1.562 in

N - Stud Shank Length

N/A .906 in

M - Stud Thread Length

N/A .812 in

Thread Size

N/A 3/8-24

Thread Class

N/A UNF-2B

Thread Class Stud

N/A UNF-2A

Hex Stud

N/A .500 in

a - Misalignment Angle Clevis Total

N/A 45 º

Ultimate Radial Static Load Capacity

N/A 1,014 lbs

Approximate Brg. Weight

N/A .17 lb

Lubrication Options

N/A Zerk Fitting or Flush Fitting

Grease Fitting Location

N/A Right Hand or Left Hand

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.