Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A CW-7S |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
W - Ball Width |
N/A .562 in |
H - Head Width |
N/A .406 in |
A - Base to Center |
N/A 1.812 in |
D - Head Diameter |
N/A 1.125 in |
K - Shank Diameter |
N/A .750 in |
J - Wrench Flat Width |
N/A .625 in |
Ball Diameter |
N/A .812 in |
C - Thread Depth [inch] |
N/A .937 in |
L - Center to End of Stud |
N/A 1.750 in |
N - Stud Shank Length |
N/A 1.062 in |
M - Stud Thread Length |
N/A .937 in |
Thread Size |
N/A 7/16-20 |
Thread Class |
N/A UNF-2B |
Thread Class Stud |
N/A UNF-2A |
Hex Stud |
N/A .562 in |
a - Misalignment Angle Clevis Total |
N/A 44 º |
Ultimate Radial Static Load Capacity |
N/A 1,269 lbs |
Approximate Brg. Weight |
N/A .27 lb |
Lubrication Options |
N/A Zerk Fitting or Flush Fitting |
Grease Fitting Location |
N/A Right Hand or Left Hand |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |