Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A AM-32-1 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 2.0000 in |
W - Ball Width |
N/A 1.750 in |
H - Head Width |
N/A 1.500 in |
A - Base to Center |
N/A 8.000 in |
D - Head Diameter |
N/A 5.010 in |
Ball Diameter |
N/A 2.875 in |
C - Thread Length |
N/A 4.500 in |
Thread Size |
N/A 2-12 |
Thread Class |
N/A UN-3A |
a - Misalignment Angle Clevis Mounted |
N/A 6 º |
Ultimate Radial Static Load Capacity |
N/A 225,924 lbs |
Approximate Brg. Weight |
N/A 14.25 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |