Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 20 mm

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Dimensions

D - Outer Diameter

N/A 1.8504 in47 mm

C - Ring Width

N/A 0.812 in20.62 mm

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 2850 lbf12600 N
Ce - Dynamic Radial Rating1 N/A 5100 lbf22600 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.039 in1.00 mm
r - Outer Ring "To Clear" Radius3 N/A 0.039 in1 mm

da - Inner Ring Backing Diameter

N/A 1.025 in26.035 mm

Da - Outer Ring Backing Diameter

N/A 1.689 in42.901 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.