Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Design Units

N/A Metric

d - Bore

N/A 85 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 8.2670 in210 mm

C - Ring Width

N/A 3.625 in92.075 mm

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 80000 lbf355900 N
Ce - Dynamic Radial Rating1 N/A 80000 lbf355900 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.157 in3.988 mm
r - Outer Ring "To Clear" Radius3 N/A 0.157 in3.988 mm

da - Inner Ring Backing Diameter

N/A 4.25 in107.950 mm

Da - Outer Ring Backing Diameter

N/A 7.345 in186.563 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.