Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 25 mm

D - Outer Diameter

N/A 3.1496 in80 mm

Bearing Width

N/A 0.8268 in21 mm

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 5850 lbf25900 N
Ce - Dynamic Radial Rating1 N/A 12000 lbf53300 N

Factors

Limiting Speed (Grease)

N/A 3800 rpm

Limiting Speed (Oil)

N/A 5700 rpm

Key Dimensions

Ball Type

N/A STEEL

Cage Type

N/A Steel Cage

Design Units

N/A Metric

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.059 in1.50 mm
r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm

da - Inner Ring Backing Diameter

N/A 1.3400 in34.00 mm

Da - Outer Ring Backing Diameter

N/A 2.8000 in71.10 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.