Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 55 mm

D - Outer Diameter

N/A 140 mm5.5118 in

Bearing Width

N/A 33 mm1.2992 in

Contact Angle

N/A 35 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 71000 N16000 lbf
Ce - Dynamic Radial Rating1 N/A 122000 N27500 lbf

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Steel Cage

Design Units

N/A Metric

Manufacturing Part Number

N/A 7411PWBR

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.1 mm0.083 in
r - Outer Ring "To Clear" Radius3 N/A 2.1 mm0.083 in

da - Inner Ring Backing Diameter

N/A 67.100 mm2.640 in

Da - Outer Ring Backing Diameter

N/A 128.00 mm5.0400 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.