The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Design Units |
N/A Metric |
d - Bore |
N/A 65 mm |
Features |
N/A Open |
Ball Type |
N/A STEEL |
Cage Type |
N/A Pressed |
Cage Material |
N/A Steel |
D - Outer Diameter |
N/A 4.7244 in120 mm |
C - Ring Width |
N/A 1.5 in38.1 mm |
Contact Angle |
N/A 30 º |