Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 17 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A Molded |
Cage Material |
N/A Steel |
R - Inner Ring "Touch" Radius |
N/A 0.024 in0.6 mm |
r - Outer Ring "Touch" Radius |
N/A 0.024 in0.6 mm |
Features |
N/A Open |
D - Outer Diameter |
N/A 1.8504 in47 mm |
Bearing Width |
N/A 0.5512 in14 mm |
Contact Angle |
N/A 40 º |