Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Key Dimensions

UPC Code

N/A 0013992462411

Clearance

N/A C0 (Normal)

Bore Size d

N/A 3 mm

Bearing Type

N/A Corrosion Resistant DGBB

Features

N/A Open

Lubrication Type

N/A Standard Industrial Grease

Material

N/A AISI 440C

Manufacturing Part Number

N/A 603H

Dimensions

Outside Diameter D

N/A 9 mm

Outside Ring Width B

N/A 3 mm

Radius Rs min

N/A 0.15 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 486 N

C0r - Static Load Rating

N/A 150 N

Factors

Grease Reference Speed

N/A 66000 rpm

Oil Reference Speed

N/A 78000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.