Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 40 mm |
Number of Rows |
N/A Double Row |
Features |
N/A Open |
Bore Shape |
N/A Round |
Outside Diameter D |
N/A 80 mm |
Outside Ring Width B |
N/A 18 mm |
Radius Rs min |
N/A 1.1 mm |
Shaft Shoulder Diameter da min |
N/A 47 mm |
Housing Shoulder Diameter Da max |
N/A 73 mm |
Misalignment Angle |
N/A 3 º |
Contact Angle |
N/A 8.23 º |