Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

Specifications

Bore d

N/A 15 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 35 mm

Outside Ring Width B

N/A 14 mm

Radius Rs min

N/A 0.6 mm

Shaft Shoulder Diameter da min

N/A 19.2 mm

Housing Shoulder Diameter Da max

N/A 30.8 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 17.00 º

Basic Load Ratings

Dynamic Load Rating

N/A 9800 N

Static Load Rating

N/A 2100 N

Fatigue Load Limit

N/A 133 N

Factors

Limiting Speed

N/A 22000 rpm

Reference Speed

N/A 20000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.