Batch CAD Cart (0)
  • Cart is empty

Specifications

Bore d

N/A 25 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 52 mm

Outside Ring Width B

N/A 18 mm

Radius Rs min

N/A 1 mm

Shaft Shoulder Diameter da min

N/A 30.6 mm

Housing Shoulder Diameter Da max

N/A 46.4 mm

Misalignment Angle

N/A 4 º

Contact Angle

N/A 13.31 º

Basic Load Ratings

Dynamic Load Rating

N/A 17600 N

Static Load Rating

N/A 4460 N

Fatigue Load Limit

N/A 283 N

Factors

Limiting Speed

N/A 15000 rpm

Reference Speed

N/A 13000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.