The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore d |
N/A 40 mm |
Number of Rows |
N/A Double Row |
Features |
N/A Open |
Bore Shape |
N/A Tapered |
Bore Taper |
N/A 1/12 |
Outside Diameter D |
N/A 90 mm |
Outside Ring Width B |
N/A 33 mm |
Radius Rs min |
N/A 1.5 mm |
Shaft Shoulder Diameter da min |
N/A 49 mm |
Housing Shoulder Diameter Da max |
N/A 81 mm |
Misalignment Angle |
N/A 4 º |
Contact Angle |
N/A 16.13 º |