The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bearing Type |
N/A Plain |
Part Number |
N/A COM-M15T-4 |
B - Ball Bore |
N/A 15.000 mm |
D - Outside Diameter |
N/A 26.000 mm |
H - Race Width |
N/A 9.00 mm |
W - Ball Width |
N/A 12.00 mm |
O - Ball Shoulder Diameter |
N/A 18.71 mm |
M - Chamfer |
N/A .625 mm |
Ball Diameter |
N/A 22.23 mm |
a - Misalignment Angle |
N/A 9 º |
Radial Static Limit Load Capacity |
N/A 55,110 N |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |